IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 43681 - Ecrou hexagonal autofreiné à anneau non métallique - DIN 982 - Acier classe 8 Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous autofreinés
Non metal ring
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_autofreines/anneau_non_metal/43681.prj},{NB=emile_maurin_436818},{REF=436818},{MAT=Acier zingué classe 8},{D=8},{M=9.5},{S=13},{D1=6.647},{P=1.250},{DA=8.750},{M1=6.440},{IDNR=},{NENN=M8},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
M
[mm]
S
[mm]
Emile Maurin 436814
436814
Acier zingué classe 8
4
5.0
7
Emile Maurin 436815
436815
Acier zingué classe 8
5
6.3
8
Emile Maurin 436816
436816
Acier zingué classe 8
6
8.0
10
Emile Maurin 436818
436818
Acier zingué classe 8
8
9.5
13
Emile Maurin 4368110
4368110
Acier zingué classe 8
10
11.5
17
Emile Maurin 4368112
4368112
Acier zingué classe 8
12
14.0
19
Emile Maurin 4368114
4368114
Acier zingué classe 8
14
16.0
22
Emile Maurin 4368116
4368116
Acier zingué classe 8
16
18.0
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表