IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 78601 - Ecrou hexagonal autofreiné à rondelle contact striée Twolock CS - Acier Zn renforcé 400 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ecrous
Ecrous à embase
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ecrous/ecrous_embase/78601.prj},{NB=emile_maurin_786016},{REF=786016},{D=M6},{PAS=1.00},{A=10},{HMIN=4.90},{D2=14.20},{HMAX=6.90},{C=0.5},{DX=6.000},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
D
ⁿ/ₐ
PAS
[mm]
A
[mm]
HMIN
[mm]
D2
[mm]
HMAX
[mm]
Emile Maurin 786014
786014
M4
0.70
7
2.90
10.20
4.60
Emile Maurin 786015
786015
M5
0.80
8
4.40
12.20
5.70
Emile Maurin 786016
786016
M6
1.00
10
4.90
14.20
6.90
Emile Maurin 786018
786018
M8
1.25
13
6.44
18.20
8.98
Emile Maurin 7860110
7860110
M10
1.50
16
8.04
22.25
11.05
Emile Maurin 7860112
7860112
M12
1.75
18
10.37
27.25
13.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表