IFC 4.0
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62803 - Vis à métaux tête fraisée inviolables "Snake eyes" - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62803.prj},{NB=emile_maurin_628035X12},{REF=628035X12},{DXL=5x12},{MAT=Inox A2},{D=5},{P=0.800},{D3=4.019},{DK=9.0},{C=0.450},{R=0.500},{A=1.600},{W=27.266},{M=2.706},{N=1.150},{T=1.350},{K=3.00},{L=12},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
DK
[mm]
K
[mm]
L
[mm]
Emile Maurin 628033X10
628033X10
3x10
Inox A2
3
5.5
1.60
10
Emile Maurin 628033X12
628033X12
3x12
Inox A2
3
5.5
1.60
12
Emile Maurin 628033X16
628033X16
3x16
Inox A2
3
5.5
1.60
16
Emile Maurin 628034X10
628034X10
4x10
Inox A2
4
7.3
2.20
10
Emile Maurin 628034X12
628034X12
4x12
Inox A2
4
7.5
2.20
12
Emile Maurin 628034X16
628034X16
4x16
Inox A2
4
7.5
2.20
16
Emile Maurin 628034X20
628034X20
4x20
Inox A2
4
7.5
2.20
20
Emile Maurin 628035X12
628035X12
5x12
Inox A2
5
9.0
3.00
12
Emile Maurin 628035X16
628035X16
5x16
Inox A2
5
9.0
3.00
16
Emile Maurin 628035X20
628035X20
5x20
Inox A2
5
9.0
3.00
20
Emile Maurin 628035X25
628035X25
5x25
Inox A2
5
9.0
3.00
25
Emile Maurin 628035X30
628035X30
5x30
Inox A2
5
9.0
3.00
30
Emile Maurin 628036X20
628036X20
6x20
Inox A2
6
10.7
3.20
20
Emile Maurin 628036X25
628036X25
6x25
Inox A2
6
10.7
3.20
25
Emile Maurin 628036X30
628036X30
6x30
Inox A2
6
10.7
3.20
30
Emile Maurin 628036X40
628036X40
6x40
Inox A2
6
10.7
3.20
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表