您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
English
English
COMPLI 1200 - Sewage lifting station, Duplex unit for flats and industrial plants
Pump Technology
JUNG PUMPEN
Building Services
Sewage lifting stations
Powered by
CAD模型選擇
{pump_tech/jung_pumpen/building_services/sewage_lifting_stations/compli_1200.prj},{NB=compli 1215/4 BW},{ARTNR=JP09169},{TYP=compli 1215/4 BW},{SPA=3/N/PE~400},{B=830},{H=810},{T=1010},{P1=2.20},{P2=1.70},{STR=3.90},{A=6G1,5},{STE=CEE-16A},{O=nein},{CNSMASSEXACT=145},{INFO=Infotext},{EF020233=EV020204|3 x 400 V},{EF000992=9},{EF000001=3.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
SPA
Voltage
[V]
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
P1
Engine power
[kW]
P2
Engine power
[kW]
STR
Electricity
[A]
A
Cores
ⁿ/ₐ
STE
Plug
ⁿ/ₐ
O
Oil chamber
ⁿ/ₐ
CNSMASSEXACT
Mass
[kg]
JP09168
JP09168
compli 1210/4 BW
3/N/PE~400
830
810
1010
1.30
1.00
2.80
6G1,5
CEE-16A
No
145
JP09169
JP09169
compli 1215/4 BW
3/N/PE~400
830
810
1010
2.20
1.70
3.90
6G1,5
CEE-16A
No
145
JP09170
JP09170
compli 1225/4 BW
3/N/PE~400
830
810
1010
3.00
2.20
5.10
6G1,5
CEE-16A
No
145
JP09171
JP09171
compli 1225/2 BW
3/N/PE~400
830
810
1010
3.30
2.60
5.40
6G1,5
CEE-16A
Yes
149
JP09172
JP09172
compli 1235/2 BW
3/N/PE~400
830
810
1010
4.80
4.00
8.20
6G1,5
CEE-32A
Yes
158
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表